Control box with cover - EN 1 ST PC 80X120X55 - 0800804

The figure shows version

Control box with cover, Material: Polycarbonate, light grey RAL 7035, 80 mm x 120 mm x 55 mm, Type of locking: Screw-on cover, Scope of supply: Cover seal

Price:

Overview

Technical data

FAQs

Downloads

Key Commercial Data

Orderkey 0800804
Packing unit 1
GTIN 4046356719537
Custom tariff number 85489090

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback