Control box with cover - EN 1 ST PC 80X82X85 - 0800803

The figure shows version

Control box with cover, material: Polycarbonate, light grey RAL 7035, 80 mm x 82 mm x 85 mm, type of locking: Screw-on cover, scope of supply - ATD: Cover seal

Price:

Overview

Technical data

FAQs

Downloads

Key Commercial Data

Orderkey 0800803
Packing unit 1
GTIN 4046356719520
Custom tariff number 85489090

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback