Shrink sleeve - WMS 50,8 (EX80)R YE CUS - 0800724

Shrink sleeve, Roll, yellow: user-defined, perforated, mounting type: slide-on, cable diameter range: 16.9 ... 50.8 mm, lettering field size: max. 30 mm

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Individual labels can be ordered with a maximum length of 30 mm
  • UL 224 (125°C, 600 V, all tubing)
  • CSA.C22.2 No. 198.1 (125°C, 600 V, all tubing)
  • MIL-STD-202G, SAE AMS-DTL-23053, SAE AS-81531

Key Commercial Data

Orderkey 0800724
Packing unit 1
Catalog page Page 207 (C-5-2013)
GTIN 4046356628594
Custom tariff number 49119900

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback