Conductor marking collar - PMH 3:ZAHLEN - 0800543

The figure shows a combination of upper case letters, symbols and figures in versions PMH -0, -2 and -4

Conductor marking collar, yellow, horizontal: Numbers, mounting type: thread on, cable diameter range: 5 ... 9 mm, lettering field size: 4.2 x 2.6 mm

Price:

Overview

Technical data

Accessories

Downloads

Key Commercial Data

Orderkey 0800543
Packing unit 1 pc
Minimum order quantity 50 pc
Catalog page Page 471 (CL-2007)
Weight per Piece (excluding packing) 0.520 g
Custom tariff number 49119900
Country of origin CZ (Czech Republic)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback