Conductor marking collar - PMH 1:UNBEDRUCKT - 0800459

The figure shows a combination of upper case letters, symbols and figures in versions PMH -0, -2 and -4

Conductor marking collar, yellow: without print, mounting type: thread on, cable diameter range: 1.9 - 3.8 mm, lettering field size: 3.2 x 2.6 mm

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Key Commercial Data

Orderkey 0800459
Packing unit 1 pc
Minimum order quantity 100 pc
Catalog page Page 470 (CL-2007)
GTIN 4017918006013
Weight per Piece (excluding packing) 0.090 g
Custom tariff number 39269097
Country of origin CZ (Czech Republic)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback