Shrink sleeve - WMS 2,4 (30X4)RXL - 0800394

Shrink sleeve, Roll, white, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL: without print, perforated, mounting type: slide-on, cable diameter range: 0.8 ... 2.4 mm, lettering field size: 30 x 4 mm, Number of individual labels: 5000

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • UL 224 (125°C, 600 V, all tubing)
  • CSA.C22.2 No. 198.1 (125°C, 600 V, all tubing)
  • The sleeves are pre-assembled for optimum use of material
  • The conductor to be marked is simply threaded through the sleeve and fixed by shrinking the sleeve
  • The sleeves remain flexible after shrinking
  • The shrink sleeves provide additional electrical insulation and mechanical protection for the conductors
  • Up to four markers per sleeve are separated by perforations

Key Commercial Data

Orderkey 0800394
Packing unit 1 pc
Catalog page Page 225 (C-3-2019)
GTIN 4046356626613
Weight per Piece (excluding packing) 1,150.000 g
Custom tariff number 39173200
Country of origin US (United States)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback