Panel feed-through terminal block - HDFK 10A NZ.A5E00703412 - 0717746

The figure shows a 1-pos. version of the product

Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 4, load current: 57 A, cross section: 0.5 mm² - 16 mm², connection direction of the conductor to plug-in direction: 0 °, color: gray

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

External part, with current bar

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Tool-free snap-in principle enables easy mounting on the device panel
  • Automatic panel thickness compensation enables universal use
Logo Logo Logo Logo

Key Commercial Data

Orderkey 0717746
Packing unit 1
GTIN 4046356106986
Custom tariff number 85369010

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback