Panel feed-through terminal block - HDFK 50-IB BU - 0717597

The figure shows a 6-position version

Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 1, load current: 150 A, cross section: 16 mm² - 50 mm², connection direction of the conductor to plug-in direction: 0 °, color: blue

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Tool-free snap-in principle enables easy mounting on the device panel
  • Automatic panel thickness compensation enables universal use
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 0717597
Packing unit 1 pc
Minimum order quantity 10 pc
Weight per Piece (excluding packing) 126.400 g
Custom tariff number 85369010
Country of origin GR (Greece)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

HIGHLIGHTS 2021

Creative solutions for a smart world

  • Create PDF
  • Send by Email
  • Feedback