Panel feed-through terminal block - HDFKV 16 SLS - 0717283

The figure shows a 7-position version

Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 1, load current: 76 A, cross section: 0.5 mm² - 25 mm², connection direction of the conductor to plug-in direction: -90 °, color: gray

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Tool-free snap-in principle enables easy mounting on the device panel
  • Automatic panel thickness compensation enables universal use
Logo Logo Logo

Key Commercial Data

Orderkey 0717283
Packing unit 1
Catalog page Page 299 (CL-2002)
GTIN 4017918864002
Custom tariff number 85369010

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback