Panel feed-through terminal block - TRK 10 OG SO - 0716116

Panel feed-through terminal block, connection method: Screw connection, length: 36.7 mm, width: 18.6 mm, height: 35.1 mm, color: orange, mounting type: DIN rail, Coil snap-in device

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Key Commercial Data

Orderkey 0716116
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4017918235666
Weight per Piece (excluding packing) 25.600 g
Custom tariff number 85369010
Country of origin GR (Greece)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback