High Current Connectors - HV-M 8 - 0711784

High Current Connectors, nom. voltage: 1250 V, nominal current: 232 A, connection method: Bolt connection, number of connections: 1, width: 24.5 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Key Commercial Data

Orderkey 0711784
Packing unit 1 pc
Minimum order quantity 25 pc
Catalog page Page 257 (CL-2007)
GTIN 4017918965969
Weight per Piece (excluding packing) 44.960 g
Custom tariff number 85369010
Country of origin NL (Netherlands)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback