Printed-circuit board connector - DFK-MSTB 2,5/ 2-G WW(1X1) - 0708085

The figure shows the version with solder/spade connections

Feed-through header, nominal current: 12 A, number of positions: 2, pitch: 5 mm, connection method: Wire-Wrap® connection, color: green, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Cable connection on the inside of the device enables flexible positioning of the panel feed-through
Logo Logo Logo

Key Commercial Data

Orderkey 0708085
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4017918004439
Weight per Piece (excluding packing) 3.550 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback