Printed-circuit board connector - DFK-MSTB 2,5/ 2-G-5,08 WW(1X1) - 0707882

The figure shows the version with solder/spade connections

Feed-through header, nominal current: 12 A, rated voltage (III/2): 320 V, nominal cross section: 2.5 mm², number of positions: 2, pitch: 5.08 mm, connection method: Solder/Slip-on connection, color: green, contact surface: Tin, mounting: Direct mounting, solder pin [P]: 9.3 mm

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Cable connection on the inside of the device enables flexible positioning of the panel feed-through
  • Free choice – permanent solder connection or standardized slip-on connection
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo

Key Commercial Data

Orderkey 0707882
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4017918004279
Weight per Piece (excluding packing) 3.630 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback