Thermal device circuit breaker - TCP 5/DC32V - 0700005

Thermal device circuit breaker, number of positions: 1, nominal current: 5 A, nom. voltage: 32 V, width: 6 mm, fuse type: Slow-blow, fuse type: Automatic device, mounting type: on base element, Color: light brown

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Compact design with precise nominal current levels
  • A version with screw or spring-cage connection is used as a basic terminal block
  • In the event of an error, the time-sensitive search for a suitable replacement fuse is eliminated thanks to the reclosure function
  • Fits in all fuse holders designed for flat-type fuse inserts according to ISO 8820‑3 (DIN 72581‑3)
  • The plug-in thermal miniature circuit-breaker combines the protective mechanism of an automotive flat-type fuse with the advantages of a circuit-breaker
  • The area of application extends to the protection of integrated circuits in all battery and onboard systems with up to 32 V DC

Key Commercial Data

Orderkey 0700005
Packing unit 1 pc
Catalog page Page 334 (C-4-2017)
GTIN 4046356079624
Weight per Piece (excluding packing) 4.044 g
Custom tariff number 85362010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback