Feed-through terminal block - REKORD KER-EX - 0551054

Figure not currently available

Feed-through terminal block, nom. voltage: 800 V, nominal current: 76 A, connection method: Screw connection, number of connections: 2, cross section:0.5 mm² - 16 mm², AWG: 20 - 6, width: 10.2 mm, color: light brown, mounting type: NS 32

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Key Commercial Data

Orderkey 0551054
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4017918002886
Weight per Piece (excluding packing) 50.300 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback