Ground modular terminal block - SLK 10-EX - 0522999

The figure shows SLK 35-EX

Ground modular terminal block, connection method: Screw connection, number of connections: 2, cross section:0.5 mm² - 10 mm², AWG: 20 - 8, width: 9 mm, color: silver, mounting type: NS 32

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Logo

Key Commercial Data

Orderkey 0522999
Packing unit 1 pc
Minimum order quantity 10 pc
GTIN 4017918002718
Weight per Piece (excluding packing) 21.220 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback