Feed-through terminal block - SSK 110 KER-EX - 0502058

Feed-through terminal block, connection method: screw connection, cross section: 0.5 mm² - 10 mm², 20 - 8 AWG, width: 8.4 mm, color: white, mounting type: NS 32, insulation material: ceramic

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Mounting on NS 32 G DIN rail
  • Compact design
  • Easy potential distribution thanks to chain bridging
Logo

Key Commercial Data

Orderkey 0502058
Packing unit 1 pc
Minimum order quantity 50 pc
Catalog page Page 512 (C-1-2017)
GTIN 4017918002510
Weight per Piece (excluding packing) 28.660 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback