Feed-through terminal block - SSK 0525 KER-EX - 0501059

Feed-through terminal block, connection method: screw connection, cross section: 0.2 mm² - 4 mm², 24 - 12 AWG, width: 6.2 mm, color: white, mounting type: NS 32, insulation material: ceramic

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Compact design
  • Mounting on NS 32 G DIN rail
  • Easy potential distribution thanks to chain bridging
Logo

Key Commercial Data

Orderkey 0501059
Packing unit 1 pc
Minimum order quantity 50 pc
Catalog page Page 511 (C-1-2017)
GTIN 4017918002480
Weight per Piece (excluding packing) 20.150 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback