Component terminal block - SLKK 5-LA 60 RD/U-O - 0461034

Component terminal block, nom. voltage: 500 V, nominal current: 34 A, connection method: Screw connection, cross section: 0.2 mm² - 4 mm², AWG: 24 - 10, length: 66.5 mm, width: 6.2 mm, color: gray, mounting: NS 35/7,5, NS 35/15, nom. voltage: 500 V

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • The FBI 10-6 bridge is used in the upper level to connect the return lines for the external loads and LEDs to a common busbar
  • Of advantage for controllers with external actuating drives, solenoid valves, and limit switches
  • With two laterally offset feed-through levels and protective conductor connection to the DIN rail which acts as a grounding busbar
  • Space-saving and systematic wiring of three-wire cables is therefore possible

Key Commercial Data

Orderkey 0461034
Packing unit 1 pc
Catalog page Page 450 (C-1-2017)
GTIN 4017918002404
Weight per Piece (excluding packing) 22.020 g
Custom tariff number 85369010
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback