Neutral busbar - NLS-CU 6/ 6 SN 2000MM - 0402019

Neutral busbar, width: 6 mm, height: 6 mm, material: Copper, tin-plated, length: 2000 mm, color: silver

Price:

Overview

Technical data

FAQs

Downloads

Key Commercial Data

Orderkey 0402019
Packing unit 1 pc
GTIN 4017918241674
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 74071000
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback