Test disconnect terminal block - URTK/S-BEN 10 - 0309109

Test disconnect terminal block, with slide, connection method: Screw connection, cross section: 0.5 mm² - 16 mm² , AWG: 20 - 8, width: 8.2 mm, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Easy and clear testing in current transformer secondary circuits can be performed using the test disconnect terminal blocks of the URTK/S range
  • On both sides of the disconnect point, the terminal block has a test socket which can also be used to switch across to neighboring terminal blocks

Key Commercial Data

Orderkey 0309109
Packing unit 1 pc
Catalog page Page 483 (C-1-2017)
GTIN 4017918155230
Weight per Piece (excluding packing) 29.700 g
Custom tariff number 85369010
Country of origin TR (Turkey)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback