Feed-through terminal block - USK 4-FS/FS(8-2,8-0,8) - 0271017

Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, connection method: Slip-on connection, number of connections: 8, cross section: 0.5 mm² - 6 mm², AWG: 20 - 10, width: 6.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Key Commercial Data

Orderkey 0271017
Packing unit 1 pc
Minimum order quantity 50 pc
Catalog page Page 501 (C-1-2017)
GTIN 4017918000127
Weight per Piece (excluding packing) 6.190 g
Custom tariff number 85369010
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback