FL WLAN 4321: The easy Ethernet cable extender

FL WLAN 4321: The easy Ethernet cable extender

Extend the range of your Ethernet network in a matter of seconds with the FL WLAN 4321 easy wireless bridge kit.

FL WLAN 4321 easy wireless bridge kit

FL WLAN 4321 easy wireless bridge kit  

FL WLAN 4321 easy wireless bridge kit

The FL WLAN 4321 is a pre-configured, high-speed, point-to-point wireless Ethernet bridge that allows wireless connection to remote locations of up to two miles. Just mount the hardware, apply power with the included POE injectors, and align the units using the built-in alignment LEDs.

4 easy steps to extend your network

  1. Unpack the hardware
  2. Mount the hardware
  3. Plug in the hardware
  4. Leave the hardware
Back to top

How easy is it?

  • No configuration necessary with pre-paired wireless Ethernet bridge
  • A complete set, with all power and mounting hardware in the box
  • No network setup with the wireless bridge, completely transparent to the network
  • Easy deployment – LEDs show connection status. If it lights up, it is linked
Back to top

Application examples

Wireless Ethernet bridge for distances up to two miles.

Application examples
Back to top
Perimeter security

Perimeter security

Quickly network remote IP-based cameras for video surveillance of assets. High-speed, long-range wireless Ethernet communication allows users to monitor locations that previously have been out of range.

Building-to-building networking

Building-to-building networking

Simply bridge Ethernet networks from one building to another.  Remove the need to trench cables to network a new building or bridge ISP (internet service provider) communication from building to building.

Residential/commercial asset networking

Residential/commercial asset networking

A cost-effective solution to network stranded assets like generators, billboards, or remote PLCs to a centralized location.  With pre-configured, unique network configurations, installation of multiple units in a local area is possible.

Downloads

Description Updated
Quick start guide [PDF, 0.38 MB] 12/10/2020
Back to top

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388