UPS with IQ technology

Intelligent management

Intelligent management

Clever IQ technology monitors and optimizes the battery of your UPS.

Back to UPS for the control cabinet

Category

  • Product list Accessories
    Accessories

    Free configuration software, a variety of data cables, and power storage mounting kits are available for QUINT UPS.

  • Product list QUINT UPS AC
    QUINT UPS AC

    QUINT UPS AC, the uninterruptible power supply unit for AC applications, ensures maximum system availability.

  • Product list QUINT UPS DC
    QUINT UPS DC

    QUINT UPS DC, the uninterruptible power supply unit for DC applications, ensures maximum system availability.

Search in UPS with IQ technology

Show all products in this category

The intelligent UPS ensures maximum system availability. The IQ technology is intuitive and provides you with information as soon as it is required.

Your advantages

  • Optimum use of the buffer time: charging state and remaining run-time of the power storage device are known and easily viewed
  • Early warning before failure: the UPS knows the remaining life expectancy of the battery
  • Current status: the UPS determines the current performance of the battery
  • Optimized for your application: various different power storage device types such as CAP modules
  • Optimized integration into the system – by connecting the UPS to higher-level controllers

The 100-percent solution for DC applications

The dual version with two separate load outputs enables the simultaneous use of 12 V DC / 5 A and 24 V DC / 10 A.  

Dual output with 12 und 24 V DC in one device

The UPS module for 24 V DC with output currents of 5 to 40 A is suitable for power interruptions that last several hours.

Benefit from the advantages:

  • Substantial power reserve for input power and battery operation with POWER BOOST and SFB (Selective Fuse Breaking) technology
  • Preventive battery monitoring: the optimum time for battery replacement is indicated, helping avoid costs incurred as a result of failure or premature replacement
  • Fast battery charging: charges the battery twice as fast as before, while simultaneously providing sufficient energy for the loads
  • Comprehensive signaling and configuration thanks to floating relay contacts, data port for connection to a USB interface and configuration with an external memory stick (IFS-CONFSTICK)

 

The 100-percent solution for AC applications

The 100% solution for AC applications  

QUINT UPS IQ for AC applications up to 500 VA

The UPS module for 120 V AC/230 V AC with 400 W/500 VA power is suitable for power interruptions that last several hours. It delivers an interference-free sine curve at the output.

The advantages:

  • Preventive battery monitoring – the optimum time for battery replacement is indicated, helping avoid costs incurred as a result of failure or premature replacement
  • Can be used worldwide for input voltages from 102 to 264 V AC: in the event of mains failure, the output is automatically supplied with 120 V AC/60 Hz or 230 V AC/50 Hz, with manual voltage preselection possible
  • Simplified startup: the UPS can be switched on without an AC power source present
  • Maximum energy efficiency: Stand-by operation with 99-percent efficiency for charged batteries
  • Comprehensive signaling and configuration thanks to switching outputs, USB interface, data port, and configuration with an external memory stick (IFS-CONFSTICK)

 

Power storage devices for modular UPS solutions

UPS solutions with IQ technology

The modular system for uninterruptible power supplies (UPS) attains maximum system availability in every industrial application.

This flexible solution covers various different requirements with respect to the power storage device: irrespective of longer buffer times, long service life, extreme ambient temperatures or no maintenance.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurator

Configure a custom combination of Phoenix Contact Products.

Power supplies and DC/DC converters for the control cabinet

More Information

Referrer: https://www.google.com/