Back to overview

M12 device connectors with push-pull fast locking system

M12 device connectors with push-pull fast locking system extend the existing M12 portfolio. Cross-manufacturer connection compatibility ensures superior availability worldwide, and enables the easy extension of existing cabling concepts.

Your advantages

  • Plug and Produce: convenient and secure connection, thanks to the manufacturer-independent locking system
  • Safely shielded: reliable shield connection even under extreme mechanical strain
  • Clear feedback: the connector springs back when not snapped into place correctly
  • Robust connection: suitable for railway applications with high shock and vibration loads

Main features

  • Push-pull fast locking system
  • Versions with litz wires or for wave soldering, A and D-coded
  • THR housing screw connections for A, D and X coding
  • Degree of protection: IP65, IP67


Back to overview

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service


M12 push-pull connectors

Securely connected with ease.