Back to overview

Ethernet HART multiplexers – convert HART data to OPC UA

The GW PL ETH/UNI head station communicates via OPC UA in accordance with the NAMUR Open Architecture (NOA) concept. Here, the device acts as a data diode for forwarding diagnostic data and process data from HART field devices to any cloud system, thereby increasing efficiency.

Your advantages

  • Automatic assignment of HART data to OPC UA
  • Remote configuration and diagnostics of connected HART devices over Ethernet
  • Easy gateway configuration and diagnostics via web-based management
  • Modular system – scalable for your application

Main features

  • Connect up to 40 HART devices per station
  • HART master for each channel
  • Approval for ATEX and IECEx zone 2
  • Extended temperature range: -40°C … +70°C


Back to overview

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388