Safe I/Os

Safe I/Os

Safety for every I/O system

Integrate functional safety into your existing network easily and reliably.

Back to Functional safety

Category

Search in Safe I/Os

Show all products in this category

Our product range comprises safe I/O terminals for easy, central integration of safety functions into compact machines. With the safe I/O modules featuring proven SafetyBridge Technology, on the other hand, you can implement complex, distributed safety solutions. The safe I/O modules can be operated in mixed networks such as PROFIBUS and PROFINET on one controller.

Your advantages

  • Cost-effective system configuration, because safety PLCs and safe fieldbus systems are not required
  • Flexible use, thanks to compatibility with all common bus systems
  • Easy configuration with the SAFECONF software
  • Safe data transmission via wireless systems and to the cloud

Safe I/O modules for Axioline F

Safe I/Os for Axioline F  

Safe I/Os for the Axioline F I/O system

Axioline F is the I/O system with a block-based modular design. Thanks to its particularly short response times, Axioline F is ideal for fast and synchronous processes.

With the safe I/O modules featuring SafetyBridge Technology, you can implement secure, distributed communication without safe PLCs.

In PROFIBUS and PROFINET networks, the PROFIsafe modules are used to acquire and issue safety-related signals.

Safe I/O terminals for Inline

Safe I/Os for Inline  

Safe I/Os for the Inline I/O system

Inline is the flexible all-rounder designed down to the last detail. You can design your automation functions tailored specifically to your requirements from a wide range of I/O modules and function terminals for all popular fieldbus systems and Ethernet networks.

With Inline, the choice is yours: implement the simplest solutions for functional safety with the Inline ECO Safe terminal or complex, decentral safety solutions with SafetyBridge Technology or PROFIsafe.

SafetyBridge Technology

SafetyBridge Technology V3 – More functions, more options

SafetyBridge Technology V3 – More functions, more options

With SafetyBridge Technology, you can implement decentral safety solutions with complete ease. And you can do this without a safety controller and regardless of the network used.

The proven SafetyBridge technology is also available for the Inline and Axioline F I/O system.

Easy configuration with the SAFECONF software

SAFECONF configuration software  

SAFECONF configuration software

With SAFECONF, you can easily create the safety logic for the configurable PSRtrisafe safety modules via drag and drop.

The SAFECONF software provides you with tools for configuring your safety logic easily and in accordance with the relevant standards. All of the tools are arranged directly in one window, enabling you to work intuitively. Programming knowledge is not required.

Try it out. Download the configuration software free of charge.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service


Easy determination of safety functions

Learn the basics of safety functions and the performance level.