Mobile communication

Stay flexible

Stay flexible

Use the mobile communication network for secure data transmission worldwide.

Back to Wireless data communication

Category

Search in Mobile communication

Show all products in this category

Use the mobile communication network for communicating with your machines and systems – you'll save time and money. Phoenix Contact offers you a wide range of mobile communication products for a great variety of applications.

Your advantages

  • Internet access is possible anywhere and at any time – no landline connection is necessary
  • High level of data security, thanks to the most modern security mechanisms
  • Rapid startup and long-term use, thanks to integrated mobile communication diagnostics

Rapid reaction thanks to direct mobile communication access

Secure remote access via encrypted VPN connection  

Secure remote access via encrypted VPN connection

The availability of a machine or system is one of the most important indicators for many machine and system operators. Even small improvements in processes can reduce downtime and thereby increase efficiency.

Regardless of whether you want to monitor simple sensors remotely or need remote access to the expensive machines – Phoenix Contact offers the appropriate product for every application. From simple SMS alerts to encrypted data transmission on the Internet.

Monitor sensors and switch relays

TC Mobile I/O alarm system with two performance classes  

Monitoring, alerts, and switching via the mobile communication network

Monitor analog and digital sensors easily and securely via the mobile communication network and switch relays remotely. The compact alarm system TC Mobile I/O transmits data securely via SMS, e-mail, and GPRS.

TC Mobile I/O is available as both a DC device with a voltage range of 10 to 60 volts, as well as an AC device with 93 to 250 volts. The special feature of DC devices: in addition to the four digital inputs, they also feature two analog inputs, which can measure both voltage and current.

All devices are particularly easy to handle and can be used in a wide range of applications, thanks to the large voltage range and the various inputs.

Mobile communication routers for high-speed data connections via LTE

High-speed mobile communication router  

Mobile communication routers for high-speed data connections via LTE

The mobile communications routers enable high-performance, high-speed data connection via mobile 4G LTE networks. Thanks to the extended temperature range of -40°C to +70°C, the routers are ideal for infrastructure applications. A low-priced 3G version is available for mid-level bandwidth requirements.

Secure remote access to remote machines

TC MGUARD 3G VPN security router  

The mobile communication routers with mGuard technology make industrial communication in the global mobile communication network more secure

In addition to UMTS/HASPA mobile communication networks, the mobile communication routers with mGuard technology also support American CDMA mobile communication networks.

The products have a robust metal housing, two SIM card slots, and support up to ten VPN tunnels, depending on the version. In addition, the devices offer an integrated 4-port switch. The TC MGUARD RS4000 3G VPN is designed as a Managed Switch.  

SD memory cards function as replaceable configuration memories – for fast startup and easy device replacement.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service


SMS relay configuration

Find out how to set up the alarm and remote control functions of the SMS relay.


Internet access via mobile phone network

Find out how to connect your industrial PC to the Internet via 3G/GSM modem.

Referrer: https://www.phoenixcontact.com/online/portal/us?1dmy&urile=wcm%3apath%3a/usen/web/main/products/subcategory_pages/Wireless_P-26/7aed53e8-bfcb-4ae6-b6b0-ef3ac310172e