High-temperature terminal blocks

Maximum contact reliability

A dependable high temperature connection

Safe connections - even in extreme temperatures - thanks to ceramic design.

Back to Screw connection

Category

Search in High-temperature terminal blocks

Show all products in this category

High-temperature terminal blocks from Phoenix Contact are the perfect solution for extreme operating conditions, areas where there is a risk of fire, or areas containing aggressive chemicals. Maximum safety is guaranteed via the Ex approval.

Your advantages

  • Easy use, thanks to proven screw connection
  • Maximum safety: for use under harsh and potentially explosive conditions
  • Space saving compact design
  • Simple power distribution using bridging

Designed for high temperatures applications

High-temperature terminal blocks  

Designed for extreme temperatures

When a standard terminal block just won't do.  Under harsh conditions - such as heat and extreme temperature changes - high-temperature terminal blocks from Phoenix Contact are the solution.  These blocks can be used in temperatures of up to 220°C.

In addition:

  • The high-temperature terminal blocks are made from a temperature-resistant and incombustible insulation material
  • They are mounted on the NS 32 G DIN rail by securely snapping on the snap lock in the terminal block foot
  • Simple power distribution is possible with integrated to bridging

 

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Referrer: https://www.google.com/url?sa=t&rct=j&q=&esrc=s&source=web&cd=1&cad=rja&uact=8&sqi=2&ved=0ahUKEwjL7rztpYvUAhVJDywKHZ9OA-cQFghBMAA&url=https%3A%2F%2Fwww.phoenixcontact.com%2Fonline%2Fportal%2Fus%3F1dmy%26urile%3Dwcm%3Apath%3A%2Fusen%2Fweb%2Fmain%2Fproducts%2Fsubcategory_pages%2FHigh-temperature_terminal_blocks_P-15-01-03%2F13af4b0f-f09e-476c-8eb7-9ed79474ff3f&usg=AFQjCNHTSeCQchJgn1yNWwYVOQrElrZ95w