Fast connection

Contacting within seconds

Contacting within seconds

No stripping, no crimping – simply cut the cable to length and it makes contact within seconds.

Back to Terminal blocks

Category

Search in Fast connection

Show all products in this category

Fast connection technology from Phoenix Contact is characterized by the space-saving connection with patented insulation displacement contact. It is used to connect conductors within seconds and without any pretreatment.

Your advantages

  • Up to 60 percent time saving during connection as a result of no conductor pretreatment
  • Reliable setting of the switching states with the snap-on swiveling lever
  • Comprehensive range of accessories: standardized for bridging, testing, and marking

Trim to length – connect – job done

Terminal blocks with fast connection technology  

Wiring within seconds thanks to the fast connection

It only takes a few seconds to connect the conductor. Find out for yourself:

  1. Guide a non-stripped conductor into the connection.
  2. Use a screwdriver to turn the swiveling lever.

The result: the conductor insulation is cut through and large-surface, gas-tight contact is made.

Make the most of the high quality, which is confirmed by various certifications, including EX e approval.  

Fast connection

Operation of fast connection technology  

The insulation is pierced and the conductor reliably makes contact.

Reduce wiring time by up to 60 percent: cut the cables to length and they make contact within seconds. It is no longer necessary to strip or fit the splicing protection.

  • You can wire a conductor connection from 0.25 to 2.5 mm² without tools such as guide ferrules.
  • Both high-grade special alloys and latches for the switching states ensure safe electrical connections.
  • Large, spring-loaded contact points guarantee a current carrying capacity of up to 24 A.

 

Hybrid terminal blocks – the clever combination of connections

Hybrid terminal blocks  

Flexible use: hybrid terminal blocks

Combine the connections in accordance with the application and benefit from the respective connection technology – no problem with hybrid terminal blocks from Phoenix Contact.

Simply choose the right combination: time-saving fast connection technology with screw or spring-cage connection.

Build control cabinets with fast connection technology. Use the universal screw connection, for example, for field connection.

Top quality

Components of a terminal block: Metal parts and insulating housing  

High-grade metal and plastic parts

Reliable connections – that's our aim. The quality of our products is the key. This starts with the selection of materials.

Metal parts made of a special, high-grade copper alloy:

  • Good electrical conductivity
  • Low temperature rise
  • Surface protected by a lead-free, galvanic nickel or tin plating

Insulating housing made of elastic plastic with a high impact strength:

  • Recyclable, halogen-free, and UV resistant
  • Good tropical and termite resistance
  • Operating temperatures of up to 130°C
  • High chemical resistance
  • Excellent aging characteristics
  • Certification in accordance with UL 94 for inflammability class V0

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

Downloads

Referrer: https://www.google.co.in/