Charging technology for electromobility

Charging technology for electromobility

Pioneer in electromobility

Phoenix Contact charging technology is setting new standards in electromobility.

Back to Products

Category

  • Charging systems
    Connectors

    AC charging cables, DC charging cables, and infrastructure socket outlet with corresponding hinged covers and holders.

  • Charging controllers
    Charging controllers

    Charging controllers for residential, commercial, and public charging, as well as residual current monitoring modules.

  • Software
    Software

    Software for controlling or monitoring individual charging stations or entire charging parks.

  • Charging technology sets
    Charging technology sets

    A combination of all required basic components for installing residential or commercial charging points.

Search in Charging technology for electromobility

Show all products in this category

The charging systems and charging controllers from Phoenix Contact can be used for any everyday situation – for both fast DC charging and conventional AC charging. Use the right software to manage and monitor your charging infrastructure.

Your advantages

  • Wide range of applications, thanks to the diverse product range with international charging standards for AC and DC charging
  • High flexibility in residential, commercial, and public charging infrastructure, thanks to charging controllers with comprehensive configuration options
  • Automate and monitor your charging infrastructure with the aid of intelligent software
  • Developed and produced according to IATF 16949 and ISO 9001

Charging systems

Charging systems for all applications worldwide  

Charging systems for all applications worldwide

Whether charging on an AC power grid or fast DC charging – Phoenix Contact offers charging systems suitable for international use for Type 1, Type 2, and the GB/T standard. The AC and DC charging cables and AC infrastructure socket outlets are safe, reliable, and user-friendly.

  • DC charging cables for CCS Type 1, CCS Type 2, and GB/T standard
  • AC charging cables for Type 1, Type 2, and GB/T standard
  • AC infrastructure socket outlets for Type 2 and GB/T standard
  • Accessories for charging systems such as protective covers, holders or test adapters

Charging controllers

Charging controllers for AC applications  

Charging controllers for AC applications

The charging controllers from Phoenix Contact monitor and control the charging of electric vehicles in accordance with applicable international IEC, GB/T, and SAE standards. A suitable controller solution is available for every electromobility application – for autonomous charging stations and for networked charging stations.

  • For use in residential and commercial charging infrastructures
  • AC charging controllers for applications in Europe, China, and North America
  • Residual current monitoring modules for detecting AC and DC residual currents

Software

Software for automating your charging infrastructure  

Software for automating your charging infrastructure

We offer software you can use for automating and controlling everything from individual charging stations all the way to entire charging parks. Functions include:

  • Intuitive, graphical user guidance
  • Administration for users and charging stations
  • User authorization, e.g., via RFID
  • Charging and load management
  • Connecting to billing systems
  • Connecting to building and energy management systems

Charging technology sets

Charging technology set  

Set up charging stations yourself with charging technology sets

With AC charging technology sets, charging stations can be installed easily and independently. The sets contain all the necessary basic components for installing residential or commercial charging points. Thanks to the certified wiring diagrams, no additional development effort is required.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service