News Overview

Unshielded board-to-board connectors

05/19/2020

FINEPITCH unshileded

FINEPITCH series increases design flexibility

Middletown, Pa. – Phoenix Contact’s FINEPITCH board-to-board connector series now includes unshielded options in a 0.8-mm pitch. The unshielded version gives design engineers more flexibility in applications without EMI concerns.

The FINEPITCH series comes in multiple orientations, stack heights, and number of positions. The variety of connection options makes it easier to position PCBs at the appropriate angles and distances from each other, even in very compact devices.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721