Industrial wireless Ethernet

Industrial wireless Ethernet

Keep your machines and devices connected with industrial WLAN devices. With mounting options for inside and outside the cabinet, compact WLAN devices can provide a simple means of keeping your device connected.

With mounting options for both inside and outside the cabinet, there are options for all application needs. Whether you need a compact IP rated device to mount on your cabinet, or you need a very compact device to fit in a small are on the din rail, Phoenix Contact has compact, cost effective options to keep you connected.

Features of the FL WLAN 1000/2000 line

  • Up to 300 Mbps data throughput
  • Dual internal 5 dBi multiple-input/multiple-output (MiMo) antennas (FL WLAN 1101 and 2101 only)
  • Dual virtual wireless interfaces (simultaneous access point and client)
  • MAC-based DHCP server functionality
  • 1:1 NAT function, IP Masquerading and port forwarding
  • MESH functionality on FL WLAN 2000 series line
  • Configuration via Web manager, CLI, REST APIs and SNMP
Back to top

FL WLAN 1101/2101

  • The FL WLAN 1101 and 2101 series feature a through panel, IP rated housing design. Its dual 5 dB internal antennae provide reliable coverage, while reducing your material costs. The result delivers a fast, reliable wireless signal compatible with existing 802.11a/b/g enabled devices.
  • On the FL WLAN 2101 series, a MESH functionality is available which allows the creation of  a private secure wireless network when existing infrastructure is not available.
  • Class I Division 2 approval allows the unit to be installed in hazardous rated areas.
Back to top

FL WLAN 1011/2011

Ethernet backbone  

MESH available on FL WLAN 2000 series

  • The FL WLAN 1011 and 2011 series is an IP20 rated option providing the user with multiple mounting options inside the control cabinet.  The unit is natively able to be panel mounted or with an option din rail clip accessory, it can be rotated to fit in tight spaces on the din rail.
  • Two external RSMA(F) antenna connections provide the user flexibility with antenna mounting.
  • On the FL WLAN 2011 series, a MESH functionality is available which allows the creation of a private secure wireless network when existing infrastructure is not available.
  • Class I Division 2 approval allows the unit to be installed in hazardous rated areas.
Back to top

Rotate the FL WLAN 1011/2011 in all directions. For a more immersive experience: On desktop, scan the QR code, or using a compatible mobile device, tap 'View in my space'.

Which is the right WLAN radio for you?

The following table shows the different performance classes of the Phoenix Contact WLAN portfolio. Use the key functions to select the ideal device series for your application.

FL WLAN 1101FL WLAN 2101FL EPA 2FL WLAN 1011**FL WLAN 2011**
FL WLAN 1101FL WLAN 2101FL EPA 2 (RSMA)FL WLAN 1011**FL WLAN 2011**
802.11 technologya/b/g/na/b/g/na/b/g/na/b/g/na/b/g/n
Throughput300 Mbps300 Mbps130 Mbps300 Mbps300 Mbps
Included antennasYes: dual internal 5dBiYes: dual internal 5dBiYes: internal or included 3 dBi (RSMA version)No: up to 2 external connectionsNo: up to 2 external connections
MountingThrough panel mountThrough panel mountPanel mountDIN rail or Panel mountDIN rail or Panel mount
Transmit power100 mW100 mW40 mW100 mW100 mW
Class I, Division 2 approvalYesYesYesYesYes
Mode of operationAccess point, repeater, clientAccess point, repeater, client, MESHAcess point or clientAccess point, repeater, clientAccess point, repeater, client, MESH
Multiple WLAN interfacesYes: dual access point or access point and clientYes: dual access point or access point and clientSingle access point or clientYes: dual access point or access point and clientYes: dual access point or access point and client
ConnectionsSingle RJ45Single RJ45M12 power and dataSingle RJ45Single RJ45
IP ratingIP54IP68IP65 IP20IP20

**The FL WLAN 1011/2011 will be available mid Q1 2021

Back to top

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Referrer: https://www.google.co.uk/