Bright Connections

Lighting Connectors

LED connectors from Phoenix Contact make reliable, secure connections with features like spring-cage, push-in technology and color coding for wire.

Phoenix Contact brings over 90 years of connector experience to the rapidly advancing lighting industry.  Our proven and reliable connector designs for the lighting industry feature UL and CSA approvals, easy spring termination, a current carrying capacity up to 10A, multiple form factors, and are available in both surface mount and through-hole reflow versions.  With the use of our Solution Center we can color code or custom mark the connectors, and pre-terminate wires as needed by the customer.

Lighting connector highlights:

  • UL and CSA approvals
  • Easy termination options
  • High current and voltage ratings
  • Multiple mounting and connection options available
  • Customization with marking and wire pre-termination options

PTSM

PTSM  

PTSM

At only 5mm in height, and easy push-in spring termination the PTSM family of connectors from Phoenix Contact is the ideal choice for LED lighting and other space critical applications. 

Features and benefits

  • Push-in termination technology allows quick termination of wires
  • Low profile and narrow pitch makes PTSM the perfect connector for use with surface mount LEDs
  • Wire-to-board, board-to-board, wire-to-wire, and thru-board options accommodate all possible connection schemes
  • Custom PTSM harness and part marking, available through the Solution Center, ease your production process, and help eliminate wiring errors

Technical data

  • Rated up to 5A and 150V UL
  • Compatible with 20-26AWG wire
  • 2.5mm pitch
  • Up to 8 positions per connector
  • White and black versions available

PTF

PTF  

PTF

Phoenix Contact’s PTF connector is a compact, high performance connection system for easily connecting 8 and 10 mm-wide, flexible LED strips.  Compact dimensions minimize the overall impact on the flexible strip, and multiple connector options are available.

Features and benefits

  • Tool free termination saves time and cost while reducing errors
  • High current capacity enables long LED strips to be connected without an additional power supply
  • Locking pin ensures secure connection to the PCB
  • Custom part marking, available through the Solution Center, ease your production process, and help eliminate wiring errors

Technical data

  • Rated up to 5A and 60V UL
  • 8mm and 10mm wide connectors available
  • Butt connectors and supply element versions available
  • Supply element comes with 22AWG wire attached

SPTAF 1

SPTAF 1

SPTAF 1

The SPTAF 1 connector family features a low-profile connector body that’s only 8 mm in height, spring-wire termination, an 8 A and 300 V UL rating, and a choice of three user-friendly spring-lever options. 

Features and benefits

  • Push-in spring connection technology allows quick termination of wires
  • 3 options on spring-lever design ensure that you will find a connector that fits your need
  • Sliced connector design can be color-coded to make wiring easy and error-free
  • Quick and convenient testing using integrated test points

Technical data

  • Rated to 8 A and 300 V UL
  • Compatible with 16 AWG – 24 AWG wire
  • Available in 3.5-mm and 5.0-mm pitch
  • 2 to 16 positions per connector

PTS and PTSA

PTS and PTSA  

PTS and PTSA

The PTS/PTSA fixed PCB terminal blocks require no tools, reducing assembly time and labor costs. This series can be assembled as individual slices, making it easy to customize the pole count or color coding.  

Features and benefits

  • Spring Push-in Technology for fast wire assembly
  • Compact outer dimensions designed to fit many applications
  • Available custom color coding simplifies wire identification
  • PTS features horizontal wire connection and integrated test point for quick identification of proper connections.

Technical data

  • Rated up to 10 A and 300 V UL
  • Compatible with 14-26 AWG wire
  • Centerline spacing of 2.5 mm, 3.5 mm, 5.0 mm or 7.5 mm
  • Up to 30 positions per connector possible!

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service


Connection technology

PTF/PTSM series for LED lighting