mConnect – from wherever you are

mGuard Secure Cloud - Industrial VPN for secure remote access

The mSC is the next generation of T2M connectivity: simple, secure, and reliable 24/7 support reduces downtime, cost, and travel hours.

Category

Has the process of sending technicians onsite to support your customers and their industrial equipment become expensive?  Is rendering support via snail-slow dial-up modems an inefficient use of time? How frustrating is the back and forth of communicating with your customer’s IT department?

The relief of mSC

The mGuard Secure Cloud™ (mSC) from Phoenix Contact solves these problems with an easy, cost-effective, and reliable solution for OEMs and machine builders, allowing them to talk securely over the Internet to equipment such as PLCs, HMIs, etc., all over the world.

Our mSC uses a VPN tunnel from your machines using FL mGuard hardware and another tunnel from your technicians to create a secure link, allowing fast and reliable communication. Using mSC is easy because Phoenix Contact acts as your IT department, building the configurations for hardware and software for you, based on a few pieces of information you provide, such as the IP network your machine uses.

Because the communication is over TCP port 443, the same port you use to browse to your bank website or shop online, it isn’t blocked by firewalls.*

Reliable 24x7x365 monitoring

Housed in a state-of-the-art data center with 24x7x365 monitoring, the mSC ensures maximum reliability.  Together with the proven FL mGuard IPsec VPN technology, confidentiality, authenticity, and integrity of all information and data transmitted between the user and the industrial system is guaranteed.

Our mSC service is free!

For your machines to communicate, you simply purchase our mGuard hardware.  Your technicians will need to use mGuard hardware or an approved software VPN client.  Why pay for an inferior, slower, or less secure solution when you can use Phoenix Contact’s mSC service for free?  Register today, visit: us.cloud.mguard.com

* True, some IT departments block all sorts of traffic including https, but this is very rare.  And if an IT department forces traffic through a Proxy server, the mGuard can be easily configured to communicate through that.

Features and benefits

  • This free services allows you to access and control remote locations and customer machines in just a few clicks
  • The Secure Cloud uses IPsec Virtual Private Network (VPN), an accepted and highly secure IT standard
  • Easy hardware and software configuration provided via web, e-mail or SD card
  • Save on the time and expense of travel while providing superior customer service
  • 24/7 support and service to machines
  • Identify and solve complex problems remotely, provide program updates, ease commissioning of new equipment
  • Create revenue through enhanced uptime and service offerings

Technical downloads

Description Language
mGuard Secure Cloud - FAQs [PDF, 0.1 MB]
A helpful question and answer guide to the mGuard Secure Cloud.
English
mGuard Secure Cloud - iOS Guide [PDF, 1.39 MB]
Download the quick-start guide for the mGuard Secure Cloud.
English
mGuard Secure Cloud - Start Guide [PDF, 3.4 MB] English

mSC Architecture

Phoenix Contact USA headquarters in Middletown, PA

The mGuard Secure Cloud servers are housed in a state-of-the-art data center with 24x7x365 monitoring. This ensures maximum reliability to support your machines and your customers.

Required hardware

mGuard Hardware

Different hardware variants provide a great range of uses and flexibility, while at the same time providing full mGuard protection and the connectivity to fit your needs.

Required software

mGuard Secure VPN Client

Your service technicians need to have a VPN from their computers in order to fully utilize the mSC. Besides the commercial grade mGuard hardware, we support software like the mGuard Secure VPN Client or the built-in Apple iOS VPN Client.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Get started!

Register at us.cloud.mGuard.com

mGuard Secure Cloud logo
Register now