PTCB series electronic overcurrent protection

PTCB series electronic overcurrent protection

Bridgeable and narrow for high flexibility

At 6.2 mm wide, the PTCB series of electronic circuit breakers the perfect solution for protecting your critical loads. The single-channel PTCB series are UL 508 Listed and UL Recognized to UL 2367 with Class I, Division 2 approval for hazardous locations. They can be ordered as fixed versions or programmable versions which can be individually adjusted from 1 to 8 A, enabling them to cover a wide range of applications with a single part number. Also available, are versions with NEC Class 2 which eliminates fire and shock hazards. The ability to bridge the PTCB to our CLIPLINE complete portfolio of terminal blocks makes it uniquely flexible for distributing power.

Two different versions of the PTCB are available.  The standard PTCB has a Normally Open (NO) dry contact output to indicate when it has been tripped. The other option is available with status inverted-reset (SI-R).  The SI-R versions have a digital status output that indicates when it has been tripped. It also has a separate digital reset input that enables a tripped device to reset remotely. Both of these single-channel electronic overcurrent protection devices are the perfect solution for protecting your critical loads. 

Rotate the PTCB electronic circuit breaker in all directions. For a more immersive experience: On desktop, scan the QR code, or using a compatible mobile device, tap 'View in my space'.

Main Features

  • UL 508 Listed
  • UL Recognized to UL 2367
  • Approved for Class I, Division 2 hazardous locations
  • Bridgeable with CLIPLINE terminal block series
  • NEC Class 2 options available
  • Integrated local and remote status indication
  • Individually adjustable, from 1 through 8 A
  • Fixed nominal current variants with 2, 4, and 6 A

Status inverted-reset (SI-R)

Status inverted-reset (SI-R)

These PTCB SI-R variants have an inverted status output and reset input. The inverted status output simplifies grouped status signal acquisition. The separate digital reset input enables a tripped device to reset remotely. The remote reset is indispensable for hard to access applications.

Simple application setup

Simple application setup

The PTCB overcurrent protector can be bridged to the CLIPLINE complete terminal block range. It is compatible with standard terminal blocks and accessories from the CLIPLINE complete system, so you do not have to qualify any new materials. Integration into your applications is simple and quick.

More space in the control cabinet

More space in the control cabinet

The PTCB can help you realize space-saving potential distribution quickly and easily. It is individually adjustable from 1 to 8 A and provides reliable protection against overload and short-circuit currents. The PTCB provides reliable protection in a narrow, 6-mm housing.

Flexible in use

Flexible in use

Each device has adjustable current values to cover a wide range of applications. You can make modifications even during commissioning and respond to changes in the application at any time. The PTCB’s flexibility can also reduce your inventory and logistic costs.

Individual setup

Individual setup

Anything is possible: The individually adjustable device circuit breaker offers unlimited possibilities. The number of channels you want to protect is irrelevant. Save on unnecessary channels and reduce the costs of your system with the flexible PTCB overcurrent protector.

Clear operating status

Clear operating status

Multi-color LEDs indicate the operating state of the product and the connected devices. This clear display allows you to intuitively understand the operating state and keeps you up-to-date at a glance. Thanks to the remote status indication, you have the option of transmitting the status to a remote maintenance station.

NEC Class 2 circuits

NEC Class 2 circuits

Fixed versions rated 3 A and below and the adjustable 1-3 A version are ideally suited for the protection of power-limited circuits. Assure protection from shock and fire with these UL Listed, NEC Class 2 products.

PTCB series application note

This application note includes a technical explanation for the connection and operation of the PTCB product series. It also explains in detail how to bridge to additional adjacent PTCB products and CLIPLINE Complete terminal blocks.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

PTCB offers easy bridging for power distribution

Universal at 6 mm


Narrow electronic circuit breaker | PTCB

The electronic device circuit breaker PTCB is ideally suited for a simple and space-saving potential distribution.

PTCB series application note

This application note includes a technical explanation for the connection and operation of the PTCB product series.

PTCB series application note
Download application note [PDF, 0.83 MB]