All-In-One Panel PCs in IP65

All-In-One Panel PCs in IP65

Install your panel PC where you need it - right on the machine. Phoenix Contact’s Standalone Panel PCs are the perfect fit for direct machine mounted operator stations without the need for a cabinet.

All-In-One panel PCs are ideal for the direct installation of an operator station on the machine without the need for a cabinet enclosure. That saves precious plant floor space. The operator station without a cabinet enhances the look of the machine and weighs less than a traditional operator station design with a standard panel PC and an enclosure. This also allows the use of leaner swing arm systems. The rugged designed All-In-One panel PCs are configurable systems for various mounting

There are two product families of All-In-One standalone IP65 protected panel PCs available to meet your application needs and to fit your budget.

DL PPC

Designline (DL PPC) industrial PCs can be installed directly on the machine. This product family is available in two performance classes where the entry level system can serve as a thin client or for instance as an HMI while the high performance system is capable of running multiple complex tasks simultaneously. All important components can be accessed easily, which means maintenance quick and inexpensive.

  • All-around IP65 protection
  • Modern design
  • Space savings
  • Easy installation and maintenance
  • Wide operation temperature -20…55C
Back to top

BL2 PPC AIO65

BL2 PPC AIO65 is a family of configurable, all-around IP65 protected industrial PCs. Various performance classes, display choices and mounting options, combined with matching expansion options like the push-button box and stack light make AIO65 a modular system and offers great flexibility – directly on the machine.

  • All-around IP65 protection
  • Attractive industrial design
  • Scalable processor performance
  • Easy installation and maintenance
  • Expansion accessories for stack light and push button integration
Back to top

Rotate the AIO 65 Panel PC in all directions. For a more immersive experience, on desktop scan the QR code or using a compatible mobile device tap 'View in my space'.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388