SAC cordset testing

SAC cordset testing

Continuous testing for 100 percent quality

Category

From product development to the production series, the highest Phoenix Contact quality is secured by consistent testing in accordance with uniform guidelines and in-house standards.

 

 

 

Mechanical tests

  • Flexion test and torque bending test
  • Detent of electrical contacts
  • Insertion and withdrawal
  • Bending test
  • Insertion/withdrawal cycles
  • Shock protection
  • Polarization/coding
  • Shock test
  • Polished sections

Electrical tests

  • Cyclic overload test (heat cycling test according to UL 1059)
  • Cyclic aging test
  • Thermostability
  • Insulation resistance
  • Contact resistance
  • High voltage test
  • Surge voltage test
  • Air and creepage distances

Environmental and durability tests

  • Climate conditioning: heat, cold, humidity, temperature shock
  • Corrosion conditioning:
    • Salt spray test
    • Kesternich test (SO2)
    • Condensation climate
    • Flowing mixed gas
  • Vibration tests
    • Sinusoidal vibrations
    • Resonance search
    • Mechanical shock
    • Broadband noise
  • Tests for degree of protection (IP classification)

Certification and special tests

  • Bending value
  • Stress corrosion cracking
  • Inflammability classification
  • Glow-wire test
  • Relaxation
  • RoHS conformity
  • Industry and country-specific certifications
  • Strain relief
  • Jacket retention
     

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388