Value Add Services

Value Add Services from Phoenix Contact

Let Phoenix Contact’s Value Add Services help you reduce assembly time, inventory, and wiring errors with simple single part number ordering and guaranteed on-time delivery. 

We offer DIN rail cut to your specified lengths and hole placements, as well as fully customized DIN rail assemblies. Let us build your designed junction boxes, backplates, and cable harnesses, or assist you in kitting multiple Phoenix Contact components under one part number.

FastLane

FastLane

FastLane provides quality rail assemblies built and shipped within 10 days of order placement.

  • The reduced product catalog is held in inventory in our Harrisburg manufacturing facility
  • Rail is designed using PROJECT complete software
  • Software provides FastLane pricing
  • Restrictions on FastLane rail development:
    • The length of the rail may not exceed 500 mm
    • The quantity of the order must be between 10 and 50 pieces
Back to top

DIN rail assemblies

DIN rail assemblies
  • Ready-to-install rail assemblies are marked and manufactured to your specifications
  • Designed using PROJECT complete planning software
  • Single part number assigned
  • Hard copy drawings or sketches accepted
  • Quality inspection and functional testing
  • Custom packaging for easy integration into your workflow 
Back to top

Custom-cut DIN rail

Custom-cut DIN rail
  • DIN rail cut to required length, down to millimeter precision
  • Specified hole placement to meet design requirements
  • Rustoleum end dipping, with end caps and labeling as additional options
  • NS/35/15 and NS 35/7,5 perforated or unperforated and aluminum raised rail (NS35/58-AL)
Back to top

Junction boxes/backplates

Junction boxes/backplates

The synergies of Phoenix Contact products allow for a cost-effective approach to the design and manufacturing of industry-specific junction boxes, including finishing and latching options. Benefits include:

  • Single part number for ordering
  • Reduced assembly time
  • Pre-wired for field terminations
  • Necessary testing/approvals
Back to top

Sweet Spot cable assemblies*

Sweet Spot cable assemblies

Error-proof wiring connections and reduce installation time with cable assemblies designed to your specifications. Benefits include:

  • Reduced assembly time
  • IP-rated cable assemblies
  • Reduced wiring errors between controller and field terminations
  • Utilization of common industry connectors, wire, and cable
  • Sweet Spot capabilities and services include:
    • Overmolding, 5 colors available
    • Custom lengths
    • Printing and labeling
    • Custom wiring
    • Cable prep, including ferruling, tinning, and custom partial strip lengths
Back to top

Kitting

Kitting

Control your operational cost by kitting multiple Phoenix Contact parts under one part number.

Benefits include:

  • Inventory/BOM reduction
  • Package sizes to meet production requirements
  • Reduced supply chain management
  • Add your logo and/or part number to the label
  • Capabilities and services available include:
    • One convenient part number
    • Special labeling
    • Special packaging
    • Additional protection or package sizes
Back to top

PROJECT complete planning software

PROJECT complete planning software

Guides you through all phases of planning terminal strips

  • Individualized and convenient process support
  • Intuitive software operation
  • Order in real time
Back to top

*Sweet Spot: Phoenix Contact cataloged parts only

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Sales Network

Our Sales Network is designed to provide the maximum amount of coverage while providing individual contact.

Sales Network
Find Product Experts

Top Plant Winner

Phoenix Contact USA is a manufacturing success story.

Top Plant: Phoenix Contact USA
More information