HMI

Strength and performance

The TP 3000 series HMI from Phoenix Contact: rugged, all-metal housing with a fanless design that not only consumes less energy, but produces less heat.

Phoenix Contact’s TP3000 series HMI operator panels are available in screen sizes ranging from 5.7 to 15 inches in 4:3 and 16:9 aspect ratio. These rugged HMIs cover a wide range of applications from general purpose to wide-temp/sun-light readable to Marine-grade.

The TP3000 feature 24VDC operation, all metal design and are available with resistive touch screen or with a capacitive touch screen that supports gesture capability.

The free VISU+ EXPRESS screen design software provides easy creation of graphic screens and features trending, alarming, logging, and recipe handling.

Support communication protocols include Ethernet IP, Modbus TCP, as well as OPC DA.

In addition, a free App allows you to mirror screens from the HMI to your smart device.

TP 3000 from Phoenix Contact:

  • All metal construction
  • Wide range of screen sizes
  • PLC-manufacturer independent
  • Special purpose versions such as wide-temp/sunlight readable and Marine-grade HMI
Back to top

VISU+ EXPRESS software:

  • Free download
  • Easy drag-and-drop programmability
  • Support of various communication protocols
  • Library of preconfigured graphics
  • Visu+ app for mobile connectivity
Back to top

PXR - Phoenix Contact eXtended reality

Rotate the TP 3000/P HMI panel in all directions or choose to 'View in my space' using a compatible mobile device.

Back to top

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

HMIs and Industrial PCs brochure

Phoenix Contact offers a wide portfolio of powerful industrial PCs to customized solutions for specific industrial requirements.

Request brochure