Hygienic industrial panels

Hygienic industrial panels

Hygienic industrial PCs and monitors from Phoenix Contact are protected on all sides in a stainless-steel enclosure where all device surfaces are shielded from contaminant build-up.

Hygienic industrial panel PCs

Hygienic panel PCs from Phoenix Contact are all-around IP69k-protected touch panels with configurable processor performance. The housing of the panel PCs in this series is food-grade stainless steel (V2A/304 compliant) without standing surfaces where contaminants could potentially build up. The PCs can be configured to perfectly meet application needs with options including CPU performance, screen size, mounting options, and screen shatter protection features.

Your advantages

  • Hygienic design without standing surfaces
  • All-around IP69k ingress protection in a stainless-steel enclosure
  • 10 pt. touchscreen with glove operation capability
  • Easy installation to VESA, pole, and swing arm systems

Main features

  • Intel Celeron / Intel Core i5 CPU
  • Solid-state mass storage options
  • WLAN option
Back to top

Hygienic industrial touch monitors

The hygienic-designed touch monitors are all-around IP69k-protected touch panels that connect to a remote box or panel PC via a range of display interfaces. The housing of the hygienic monitors is made of food-grade stainless steel (V2A/304 compliant) without standing surfaces where contaminants could potentially build up. The monitors are equipped with glove-operable PCAP touchscreens and are available in screen sizes from 15.6” to 23.8”.

Your advantages

  • Hygienic design without standing surfaces
  • All-around IP69k ingress protection in a stainless-steel enclosure
  • 10 pt. touchscreen with glove operation capability
Back to top

Rotate the IP69k-protected panels in all directions. For a more immersive experience: On desktop, scan the QR code, or using a compatible mobile device, tap 'View in my space'.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388