Small yet powerful, compact box and panel PCs combine small system size with powerful processing capabilities. The rugged, fanless design allows flexible installation even in small distributed cabinets.
The compact box PCs of the BL2 BPC 1500 family are the perfect fit for entry-level automation and IIoT applications, such as edge/fog computing, or decentralized data collection and processing.
The BL2 BPC 1500 features a fanless design, m.2 SSD mass storage devices, and a rugged metal housing. It is designed for 24/7 operation in demanding industrial environments.
Model options include enhanced features such as hardware security (TPM 2.0), serial interfaces, and WLAN.
Main features
Rotate the compact embedded BL2 BPC 1500 in all directions. For a more immersive experience: On desktop, scan the QR code, or using a compatible mobile device, tap 'View in my space'.
The BL2 PPC 1200 is a series of compact panel PCs featuring widescreen capacitive touchscreens in either a 7” or 10” size. These fanless industrial PCs offer a modern appearance with a calibrated performance for high-end visualization tasks, data collection, and preprocessing, as well as other IIoT applications.
The BL2 PPC 1200 also features mSATA solid-state mass storage devices and a rugged metal housing combined with a bezel-less display. The systems can be further equipped with additional communication interfaces and a variety of software options.
Main features
"$pageName" on