1000 and 1100 series Unmanaged Switches

1000 and 1100 series Unmanaged Switches

The latest generation in our portfolio of Unmanaged Ethernet Switches

These switches are suitable for many automation applications and feature different transmission speeds and installation options.

Simply unpack, connect, and use

Status LEDs of the FL SWITCH 1000

Unmanaged Switch with status LEDs

The 1000 and 1100 series switches are fully Plug and Play capable, and do not need to be configured. Users therefore find them easy to operate and install. Furthermore, status LEDs on the front and side of the switches provide basic information on the connection status at a glance. This means that an interrupted connection, e.g., due to a faulty cable, can be diagnosed quickly.

Back to top

Flexible installation

A unique mounting accessory enables you to mount the FL SWITCH 1000 and 1100 series devices flat on the DIN rail. As a result, the switches can also be used in small or flat control cabinets where space is at a premium. You are free to choose the outlet direction of the connections.

This not only makes the switches very flexible to use, but the smaller number of product variants also helps reduce your inventory costs.

Several mounting options available with mounting adapters

Mounting options of 1000 and 1100 series Unmanaged Switches

Back to top

Prioritization of data traffic

PROFINET and EtherNet/IP™ functions

The universal Unmanaged Switches support PROFINET and EtherNet/IP™ functions

The new Unmanaged Switch series features enhanced data traffic prioritization for automation protocols. The real-time properties of PROFINET and EtherNet/IP™ automation networks are thus supported. This results in more stable networks and increased system availability.

Back to top

Overview of FL SWITCH 1000 and 1100

 FL SWITCH 1000FL SWITCH 1100
Transmission speed10/100 Mbps10/100/1000 Mbps
Power supply24 V AC/DC24 V AC/DC
Temperature range-10°C … +60°C-10°C … +60°C
Degree of protectionIP30IP30

Special features

Traffic prioritization for PROFINETTraffic prioritization for PROFINET, EtherNet/IP™, Modbus/TCP and BACnet
ApprovalsCE, UL 61010, C1D2CE, UL 61010, C1D2
Back to top

Phoenix Contact eXtended Reality (PXR)

Rotate the FL Switch in all directions. For a more immersive experience, on desktop scan the QR code or using a compatible mobile device tap 'View in my space'.

Back to top

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

1000 and 1100 series Unmanaged Switches

Featuring different transmission speeds and installation options