Product solutions for building automation

 Product solutions

Niagara for the industrial environment

IIoT-based networking for complex infrastructures

Phoenix Contact designs robust and high-speed control for the most demanding applications using the Niagara 4 Framework. The ILC 2050 BI goes far beyond building automation, providing industrially hardened control and modular I/O running the Niagara 4 Framework.

  • Gain maximum flexibility from a large variety of I/O modules
  • Connect up to 63 I/O modules on the local bus
  • Get support for DALI, MP-Bus, and M-Bus with special function modules

Flexible industrial I/O

The industrialized inline I/O system offers a wide range of digital, analog, and special-function terminals. The range offers the high performance and accuracy needed for the most demanding applications, while providing modularity, even for unique applications.

  • Maximize versatility for signal acquisition with a large range of analog, digital, and special-function modules
  • Simple commissioning with module auto-discovery and local bus configuration 
  • Meet application needs with modularity, allowing the mixing of modules
  • Increase the robustness and reliability of your system with module-to-module isolation

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388