Back to overview

new

Compact cordless screwdriver for simple screwing tasks

You can use the new cordless screwdriver in a straight or angled position, even in confined spaces. The 16-step torque setting makes the tool suitable for a wide variety of screwing applications in the range of 0.2 Nm to 4.0 Nm – comfortable, well-balanced, and reliable.

Your advantages

  • Comfortable handling, thanks to ergonomic one-hand operation with soft grip
  • Effortless working, thanks to the finely balanced weight distribution
  • Flexible in use, thanks to the straight and angled operating positions
  • Extremely easy to set the speed and torque
  • Fast direction change, thanks to the clockwise/counterclockwise rotation switch

Main features

  • 3.6 V DC, 2 A
  • Battery: 1.5 Ah
  • Speed: 220 rpm / 450 rpm
  • Torque: 2.7 Nm … 4.0 Nm
  • 1/4" hexagonal fast connection
  • Two-speed gear
  • Forward/reverse running

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388