Back to overview

new

Highly compact signal conditioners with bus and network connection

The highly compact MINI Analog Pro signal conditioners offer the easiest installation and startup in a confined space. Integrate up to eight field signals in an industrial network with the new gateways for bus and network connection that save space and are interference-free.

Your advantages

  • Network integration of signal conditioners in any combination by using compact gateways
  • Interference-free signal transmission to the CPU, thanks to safe electrical isolation
  • Reduces costs and saves space by omitting signal-specific input cards
  • Fast, error-free signal bundling in one network cable
  • Measure current signals during operation or take readings using the app

Main features

  • Overall width for eight signals: 49.6 mm
  • Safe electrical isolation with 3 kV test voltage
  • Power supply via signal conditioner
  • NFC interface
  • S-PORT interface
  • Operating temperature: -40°C … +55°C

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurator

Configure products and solutions for your individual application.

Signal conditioners and measuring transducers