Back to overview

new

NAT switch for maritime applications

NAT switches combine the functions of a NAT router and those of a switch in a single device. This lets you integrate individual machines with identical IP addresses into higher-level networks. New variants now have maritime approvals.

Your advantages

  • Integration of machines with the same IP address range, thanks to the NAT function
  • Integrate multiple devices under a single IP address, thanks to virtual NAT
  • One device for NAT routing and switching saves space and cost
  • Easy startup and quick device replacement, thanks to replaceable configuration memory

Main features

  • Approvals: GL, DNV, ABS, BV

  • 1:1 NAT and virtual NAT

  • 7 LAN ports with 100 Mbps

  • PROFINET Conformance Class A

  • Configuration via web server or SNMP

  • Virtual Local Area Network (VLAN)

  • RSTP redundancy

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388