Back to overview

new

Process indicators and field devices for recording, controlling and monitoring

Using the multi-functional process indicators of the Field Analog series, you can display and monitor analog and temperature signals, and control them using digital and analog outputs. Record and convert temperatures into analog standard signals with the head-mounted transducers directly on site.

Your advantages

  • Simple configuration of process indicators using front keyboard or FDT / DTM software
  • Everything at a glance: backlit display with bar graph and color that changes in case of error
  • Can be used internationally, thanks to UL and CSA approvals
  • Also for intrinsically safe circuits in the Ex area: versions with ATEX, CSA and FM approval
  • Record and convert temperatures on site using head-mounted transducers

Main features

  • Variants for field and control cabinet installation
  • Output loop-powered measuring transducer as head and DIN rail- mounted devices
  • Process indicators with 5-point display
  • HART-capable variants
  • Standardized housing dimensions
  • Pluggable connection terminal blocks
  • Push-in connection

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388