Back to overview

PCB connector for flexible LED PCBs

Flexible PCB connection elements for the PTF connector system  

Flexible PCB connection elements for the PTF connector system

With the new flexible PCB connection elements for the PTF connector system you can implement complex arrangements of flexible LED printed-circuit boards quickly, easily, and safely. The elements can be used as an extension, as a corner connection or as a T-distributor.

Your advantages

  • Easy connection of flexible LED printed-circuit boards
  • Minimal heating during operation
  • UL-approved materials

Main features

  • Currents: up to 10 A per element (total current)
  • Voltages: up to 24 V
  • Suitable for two and four-position applications
  • Variants for 8 mm and 10 mm-wide LED strips

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurators

Configure products and solutions for your individual application.

PCB terminal blocks and PCB connectors

Service

Connection technology for LED applications

Connect modern LED PCBs quickly and easily