Back to overview

Pin strip PCB connector for two-piece electronics housings

The new PCB connector PTS 1,5 / .. -PH-5,0 CLIP is ideal for use in two-piece electronics housings. Thanks to its standard snap-on geometry, it can be latched onto the lower housing part without using any tools. Cost-optimized pin strips are used to make contact with the PCB.

Your advantages

  • Time saving Push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive operation, thanks to color-coded push button
  • Can be snapped into device housing, thanks to CLIP geometry
  • Maximum clamping space in a small component size

Main features

  • Conductor cross sections: 0.2 to 2.5 mm²
  • Currents up to 10 A
  • Voltages up to 400 V
  • Pitch: 5.0 mm
  • 2 to 12-pos.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurators

Configure products and solutions for your individual application.

PCB terminal blocks and PCB connectors

Service


PTS clip connector

PTS clip for easy locking in the device housing